You are browsing the product catalog for
You are viewing the overview and resources for
- Press
- Honeywell New Fire Detection and Alarm Systems Enhances Occupant Safety
Honeywell New Fire Detection and Alarm Systems Enhances Occupant Safety
Honeywell New Fire Detection and Alarm Systems Enhances Occupant Safety
- Morley MAx is a compact, powerful, performance-driven intelligent fire alarm control panel enriched with a user-friendly features
- Multi-processor panels are suitable for system configuration for a wide range of installations
BENGALURU, August 29, 2022 - Honeywell today announced the launch of the Morley MAx fire detection and alarm system that helps improve building and occupant safety. The compact, powerful, performance-driven intelligent fire alarm control panel offers installers and end users a technically advanced range of functions that is easy to install, commission and maintain.
The system features an advanced 7-inch touch screen panel, providing a highly intuitive and ergonomic user interface. The panel displays color-coded events and graphical icons. It boasts cutting-edge technologies such as multi-Boolean logic and CANBus protocol between panels, helping enable faster communication. The panel can be easily networked and is compatible with the Honeywell Connected Life Safety Services (CLSS), an all-in-one cloud platform that enables system integrators and facilities managers to deliver an enhanced fire safety service, while maximizing the performance efficiencies offered by Honeywell’s trusted detection and alarm systems.
“Honeywell’s Morley MAx panel helps create safer spaces for occupants, while also enabling building owners better adhere to standard safety guidelines,” said Amit Kaushal, general manager, Security & Fire, Honeywell Building Technologies, India. “The product is designed to eliminate time-consuming and technically difficult installation of add-on components. It communicates clearly and unambiguously, and efficiently manages complicated evacuation strategies in the event of an emergency.”
Morley MAx is well suited for operation in various verticals such as commercial, education, healthcare, residential, and hospitality. Its full backward compatibility makes it well suited for retrofit projects as it supports a range of field devices, including third-party manufacturer devices. The aesthetically pleasing panel delivers high-quality design in commercial or luxury environments.
The system incorporates serial communication ports, relays and CANBus network to help reduce complexities typically encountered during ordering and installation. The panels offer multiple installation options in addition to standard wall mounting and flush mounting.
The Morley MAx panel is tested and certified in compliance with EN 54-2 and EN 54-4 standards. To learn more about the product visit https://www.honeywellbuildings.in/fire/fire-detection-and-alarm-system/morley/morley-en/morley-max
About Honeywell Building Technologies
Honeywell Building Technologies (HBT) is transforming the way every building operates to help improve the quality of life. We are a leading building controls company with operations in more than 75 countries supported by a global channel partner network. Commercial building owners and operators use our hardware, software and analytics to help create safe, efficient and productive facilities. Our solutions and services are used in more than 10 million buildings worldwide.
About Honeywell
Honeywell (www.honeywell.com) is a Fortune 100 technology company that delivers industry-specific solutions that include aerospace products and services; control technologies for buildings and industry; and performance materials globally. Our technologies help everything from aircraft, buildings, manufacturing plants, supply chains, and workers become more connected to make our world smarter, safer, and more sustainable. All of Honeywell’s global businesses have a strong legacy in India, built over the last eight decades. Honeywell’s India commitment is evident in three state-of-the-art manufacturing and engineering operations, and four global centers of excellence for technology development and innovation. Honeywell employs ~13,000 people across different locations including Bengaluru, Chennai, Dehradun, Gurugram, Hyderabad, Madurai, and Pune.
Copyright © 2025 Honeywell International Inc.