Charge Air Coolers


Honeywell’s Garrett® charge air coolers are available in a range of configurations, including aluminum air-to-air and air-to-water for passenger cars and light trucks, aluminum air-to-air chassis mount for on- and off-highway medium and heavy duty vehicle applications, copper air-to-water for heavy duty diesel off-highway engines, Cu-Ni air-to-water for marine applications, and stainless steel air-to-water for extreme duty applications. Combined with the three types of construction - flattened tube-fin, extruded tube-fin and bar-plate- Honeywell can realistically meet the charge air cooling needs of any application.

Garrett® charge air cooler products offer excellent thermal and mechanical fatigue protection for the increased temperatures in today’s modern engines. Using high strength alloys and advanced tube-fin designs to ensure greater heat transfer effectiveness and durability, the Garrett® product line offers maximum heat transfer and corrosion protection. The flexible design can be adapted to meet the most challenging packaging requirements and almost any engine horsepower requirement.

Search