Solar Water Heater 
Text Size:  
 
Solar Water Heating System

With energy savings and reliable operations like never before, Honeywell solar water heating systems address the daily hot water requirements for varying family sizes, climate conditions & building types. We have a well trained installation team, making our solutions easily accessible to end users, thus bringing the power of the Sun to every home. Honeywell solar water heating systems range from 100/200/300 liters per day stand alone models to centralized systems of several thousand liters capacity, applicable to all building types; right from individual bungalows, row houses, multi-storied apartments to large townships, swimming pools, and commercial and industrial applications etc.

 

Advantages of Honeywell Solar Water Heater 

  • Quality: Durable and long life (life expectation more than 15 years)
  • Service: Strong dealer network across country & well trained installation team
  • Technology: Triple layered evacuated tube technology for rapid water heating
  • Better Insulation: Specially insulated storage tanks retain hot water for considerable amount of time, with minimal temperature drop at night
  • Suited for Indian conditions: Our storage tanks are specially suitable for Indian hard water conditions
  • Optimum conversion threshold: Higher efficiency
  • Easier to install & maintain: Makes the system suitable for varied projects

 

Solar Water Heater Variants 

  • 100, 200, 300 LDP (Liters per day)
  • Pressurized system
  • Manifold system

Application Types (Water Temperature Requirements) 

  • Residential – 55 to 60 degrees
  • Commercial- 60 to 65 degrees
  • Industrial – 65 to 90 degrees

Water Types (Hard Water vs Soft Water)

  • Soft water: TDS (total dissolve solid) < 200 PPM
  • Normal SS 304 tanks
  • Hard water: TDS (total dissolve solid) > 200 PPM
  • Coated MS tanks

Solar Water Heater Working

 

Residential Buyers: Honeywell solar water heating systems range from 100/200/300 liters per day stand alone models to centralized systems of several thousand liters capacity.

 

Commercial & Industrial Buyers: Honeywell solar water heating systems range for centralized systems of several thousand liters capacity, applicable for commercial establishments.